Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
604-0084
MOTOR-ORBITAL,2K SERIES 160 [9.76]
604-0084
Where to buy
Export PDF
Tools
Add to comparison
Add to comparison
604-0084
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
5.280
Product height mm
134.112
Product length in
8.030
Product length mm
203.962
Product width in
5.280
Product width mm
134.112