Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
604-0441
MOTOR-ORBITAL,2K SERIES 80 [4.88]
604-0441
Where to buy
Export PDF
Tools
Add to comparison
604-0441
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
3.870
Product height mm
98.298
Product length in
7.790
Product length mm
197.866
Product width in
3.310
Product width mm
84.074