Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
604-0454
MOTOR-ORBITAL,2K SERIES 160 [9.76]
604-0454
Where to buy
Export PDF
Tools
Add to comparison
604-0454
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
5.780
Product height mm
146.812
Product length in
13.420
Product length mm
340.868
Product width in
5.800
Product width mm
147.320