A-52-25 VAL ASY (
604-1091-002-XA
Product specifications
Characteristic | Value | Description |
|---|
| Brand | DANFOSS | Danfoss |
| Product height in | | 4.650 |
| Product height mm | | 118.110 |
| Product length in | | 6.470 |
| Product length mm | | 164.338 |
| Product width in | | 3.290 |
| Product width mm | | 83.566 |