Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
604-2473-1F
MOTOR-ORBITAL,2K SERIES 130 [7.93]
604-2473-1F
Tools
Add to comparison
Add to comparison
604-2473-1F
Where to buy
Export PDF
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
5.840
Product height mm
148.336
Product length in
11.100
Product length mm
281.940
Product width in
5.840
Product width mm
148.336