Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
604-4022
MOTOR-ORBITAL,2K SERIES 100 [6.1]
604-4022
Where to buy
Export PDF
Tools
Add to comparison
604-4022
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
4.300
Product height mm
109.220
Product length in
9.060
Product length mm
230.124
Product width in
5.340
Product width mm
135.636