Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| Package contents | ADAPTER PLATE | Adapter plate |
| Product height in | 1.910 | |
| Product height mm | 48.514 | |
| Product length in | 6.629 | |
| Product length mm | 168.377 | |
| Product width in | 3.890 | |
| Product width mm | 98.806 |