Back plate S/A
6040190-004
Tools6040190-004 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Package contents | Back plate sub assembly |
| Product height in | 5.869 |
| Product height mm | 149.073 |
| Product length in | 2.010 |
| Product length mm | 51.054 |
| Product material | Cast Iron |
| Product width in | 3.890 |
| Product width mm | 98.806 |