Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Durometer | 70 |
| Inside diameter IN | 1.734 |
| Item type | Seal |
| Outside diameter IN | 2.5410 |
| Product color finish | Brown |
| Product height in | 2.541 |
| Product height mm | 64.529 |
| Product length in | 0.283 |
| Product length mm | 7.188 |
| Product material | Fluorocarbon (FKM) |
| Product width in | 2.541 |
| Product width mm | 64.529 |
| Thickness IN | 0.2830 |
