Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
6040703-001
GASKET (B PAD)
6040703-001
Tools
Add to comparison
Add to comparison
6040703-001
Where to buy
Export PDF
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Brand
Danfoss
Product height in
5.970
Product height mm
151.638
Product length in
0.730
Product length mm
18.542
Product width in
2.220
Product width mm
56.388