SPRING FB
6040933-001
Tools6040933-001 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Package contents | Spring |
| Product height in | 0.424 |
| Product height mm | 10.780 |
| Product length in | 1.960 |
| Product length mm | 49.784 |
| Product material | Carbon steel |
| Product width in | 0.424 |
| Product width mm | 10.780 |