Product specifications
Characteristic | Value |
---|---|
A Port flow LPM | 30.00 |
A Port flow USGPM | 7.90 |
Actuation Type | Solenoid controlled |
B Port flow LPM | 30.00 |
B Port flow USGPM | 7.90 |
Brand | Vickers by Danfoss |
Build orientation | Sol B port A/sol A port B end |
Build type | Spring centered |
Coil voltage | 24 Volt DC |
Command input | 4-20mA Control signal |
Communication protocol | None |
Current | 1.2 amp |
Design Series | 11 Series |
Electrical Connection | 7 Pin connector with plug |
Feedback sensor | No |
Fluid Cleanliness | 17/15/12 micron |
Fluid Compatibility | Antiwear hydraulic oils |
Interface | ISO4401-03/NFPA D03/CETOP 3 |
Manual override | Plain |
Model Code 1 | KBDG4V333C30XM2PE7H711 |
On board electronics | Yes |
Performance | Standard |
Pressure drop rated flow BAR | 5 |
Pressure drop rated flow PSI | 72 |
Pressure rating BAR | 350.000 |
Pressure rating PSI | 5000.000 |
ProFX compatible | No |
Reducer module | No |
Seal Type | Fluorocarbon |
Special features | None |
Spool Type | P blocked, A & B to tank |
Stage | Single stage |
Symmetric flow | Yes |
Tank port rating BAR | 210 |
Tank port rating PSI | 3000 |
Valve Mount Type | Subplate |
Valve type | Proportional directional |
Working temp max C | 70 |
Working temp max F | 158 |
Working temp min C | -20 |
Working temp min F | -4 |