DRIVE SHAFT, 14 TEETH
6041255-001
Tools6041255-001 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Package contents | Drive shaft |
| Product height in | 1.250 |
| Product height mm | 31.750 |
| Product length in | 8.180 |
| Product length mm | 207.772 |
| Product material | Carbon steel |
| Product width in | 1.250 |
| Product width mm | 31.750 |