6041272-001
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
6041272-001
Product specifications
Characteristic | Value |
|---|---|
| Application | The control valve manipulates a flowing fluid, such as gas, steam, water, or chemical compounds, to compensate for the load disturbance |
| Body material | Ductile Iron |
| Compensation | Pressure and Temperature |
| Design code | 15 |
| Feature | Superior moisture resistanceReliable fluid flow regulationEasy installation and maintenance |
| Fluid Cleanliness | 19/17/14 micron |
| Fluid compatibility | Phosphate Ester |
| Leakage | Standard |
| Model Code | F3-FG-3-16-K-15 |
| Pressure Rating | 315 bar |
| Product Height | 5.98 in |
| Product Length/Depth | 5.88 in |
| Product Type | Flow Control Valves |
| Product Volume | 179.68 in³ |
| Product Weight | 2.552 lb |
| Product Width | 5.11 in |
| Seal material | Fluorocarbon |
| Size | 3 |
| Special features | None |
| Sub-brand | None |
| Trade Name | F(C)G-03 15 Design |
| Valve Mount Type | Subplate |