Geroler assembly
6041347-007
Product specifications
Characteristic | Value | Description |
|---|
| Brand | DANFOSS | Danfoss |
| Product height in | | 2.990 |
| Product height mm | | 75.946 |
| Product length in | | 0.980 |
| Product length mm | | 24.892 |
| Product width in | | 2.990 |
| Product width mm | | 75.946 |