Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Package contents | GEROLER ASSEMBLY | Geroler assembly |
| Product height in | 2.990 | |
| Product height mm | 75.946 | |
| Product length in | 0.980 | |
| Product length mm | 24.892 | |
| Product width in | 2.990 | |
| Product width mm | 75.946 |