GEROTORHD定转子副
6041349-008
Tools6041349-008 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Package contents | Geroler assembly |
| Product height in | 2.990 |
| Product height mm | 75.946 |
| Product length in | 0.980 |
| Product length mm | 24.892 |
| Product width in | 2.990 |
| Product width mm | 75.946 |