LEVER HOLDER
6041573-001
Tools6041573-001 Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Package contents | Lever holder |
| Product height in | 0.700 |
| Product height mm | 17.780 |
| Product length in | 2.280 |
| Product length mm | 57.912 |
| Product material | Carbon steel |
| Product width in | 0.430 |
| Product width mm | 10.922 |