Product specifications
Characteristic | Value |
|---|---|
| Brand | Vickers by Danfoss |
| Package contents | Lever holder plate |
| Product height in | 0.300 |
| Product height mm | 7.620 |
| Product length in | 0.980 |
| Product length mm | 24.892 |
| Product material | Carbon steel |
| Product width in | 0.160 |
| Product width mm | 4.064 |