PISTON SHOES 76CC
6041895-001
Product specifications
Characteristic | Value | Description |
|---|
| Brand | DANFOSS | Danfoss |
| Product height in | | 1.230 |
| Product height mm | | 31.242 |
| Product length in | | 3.840 |
| Product length mm | | 97.536 |
| Product width in | | 1.230 |
| Product width mm | | 31.242 |