Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Package contents | PISTON AND SHOE | Piston and shoe |
| Product height in | 1.030 | |
| Product height mm | 26.162 | |
| Product length in | 3.380 | |
| Product length mm | 85.852 | |
| Product width in | 1.030 | |
| Product width mm | 26.162 |