PISTON-SLIPPER HD46
6042021-001
Tools6042021-001 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Package contents | Piston and shoe |
| Product height in | 1.060 |
| Product height mm | 26.924 |
| Product length in | 3.120 |
| Product length mm | 79.248 |
| Product width in | 1.060 |
| Product width mm | 26.924 |