Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Package contents | Piston and shoe |
| Product height in | 1.125 |
| Product height mm | 28.575 |
| Product length in | 3.750 |
| Product length mm | 95.250 |
| Product material | Carbon steel |
| Product width in | 1.125 |
| Product width mm | 28.575 |
