Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
6042026-001
PISTON/SHOE S/A HDS2 64HD64柱塞副
6042026-001
Tools
Add to comparison
Add to comparison
6042026-001
Where to buy
Export PDF
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Brand
Vickers by Danfoss
Package contents
Piston and shoe
Product height in
1.186
Product height mm
30.124
Product length in
4.240
Product length mm
107.696
Product width in
1.186
Product width mm
30.124