RETAINING RING
6042035-001
Tools6042035-001 Product specifications
Characteristic | Value | Description |
|---|
| Brand | DANFOSS | Danfoss |
| Material | CARBON STEEL | Carbon steel |
| Product height in | | 0.500 |
| Product height mm | | 12.700 |
| Product length in | | 0.025 |
| Product length mm | | 0.635 |
| Product width in | | 0.500 |
| Product width mm | | 12.700 |