
6042172-001
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
6042172-001
Product specifications
Characteristic | Value |
|---|---|
| Actuation Type | Pressure Operated |
| Application | Die casting & foundry, machine tool, marine/offshore, press, primary metal, plastics, pulp & paper, test equipmen |
| Body material | Cast Iron |
| Design code | 51 |
| Flow rate | 60 l/min |
| Fluid Cleanliness | 19/17/14 micron |
| Fluid compatibility | Anti-wear hydraulic oil |
| Function | Check Valve |
| Interface | ISO4401-03 |
| Leakage | Standard |
| Light | No |
| Model Code | X-DGMFN-3C-Y-A-2-W-B-2-W-51 |
| Pressure Rating | 315 bar |
| Product Height | 1.57 in |
| Product Length/Depth | 6.6 in |
| Product Volume | 19.377 in³ |
| Product Weight | 2.2 lb |
| Product Width | 1.87 in |
| Seal material | Nitrile |
| Size | D03 |
| Special features | None |
| Stage | Single Stage |
| Sub-brand | None |
| Valve Mount Type | Subplate/manifold mounted |
| Working temperature - max | 70 °C |
| Working temperature - min | -20 °C |