Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Package contents | SWASH PLATE | Swash plate |
| Product height in | 3.730 | |
| Product height mm | 94.742 | |
| Product length in | 4.000 | |
| Product length mm | 101.600 | |
| Product width in | 0.960 | |
| Product width mm | 24.384 |