![Danfoss HFX Programmable Controllers HFX [RIGHT]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F318404%2FID463022860259-0101_preview.jpg&w=1920&q=75)
Danfoss
6042428-201
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
6042428-201
Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| CAN Ports | 3 CAN Interfaces (J1939/CANOpen) |
| Certification(s) | IEC 61508Safety Integrity Level (SIL) 2 |
| Connector | DT04-6P (1), DRC23-40PA (1) |
| Feature | Partitioned saftey and control application domainsIEC 61508 per-certified SIL 2Environmental rating IP67 & IP69K |
| I/O Ports | 20 I/O (10 Inputs/10 Outputs) |
| IP Rating | IP67, IP69K |
| Maximum Storage Temperature | 125 °C |
| Minimum Storage Temperature | -40 °C |
| Processor | (Main CPU) 32 bit, 200 MHz, Renesas Super H 72546; (Safety CPU) 32 bit, 160 MHz, Renesas RH850 |
| Product Type | Programmable Safety Controllers |
| Sub-brand | None |
| Supply voltage | 6-32 VDC |
| Trade Name | SFX |
| Working temperature - max | 105 °C |
| Working temperature - min | -40 °C |