6042519-001
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
6042519-001
Product specifications
Characteristic | Value |
|---|---|
| Air-Bleed Valve | Not required |
| Breather | Standard filler/breather |
| Circuit | Open Loop |
| Containment Tray | Yes |
| Cooler | Not Required |
| Displacement | 6 gal/min |
| Feature | Pressure Up to 207 bar (3,000 psi)Flow Up to 31 gpmReservoir size Up to 60 gal |
| Frequency | 60 Hz |
| Hydraulic Pump Type | Vane |
| Installation Position | Vertical |
| Level/Temperature Switch | Not Required |
| Main Port Connections | SAE |
| Manifold Stations | Cover plate only (P and T connections) |
| Model Code | PSPPA1020V013XX730XXXXJX C4XFXWXMN0XX |
| Model Series | Pak-Plus |
| Motor Power | 5 HP |
| Oil Tank | 20 gal |
| Paint | Blue |
| Phase | 3-Phase |
| Pressure - max | 2500 Psi |
| Pressure Filter | Yes |
| Pressure Gauge | 0-2000 PSI |
| Product material | Cast Iron |
| Product Type | Vertical Packaged Systems |
| Pump Control Type | Standard control |
| Return Filter | 60 gal/min |
| Special features | Not Required |
| Sub-brand | None |
| Trade Name | PSPP Series |
| Valve Size | DO3 |
| Voltage | 230 V |
| Winding Type | Standard |