6042531-001
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
6042531-001
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Actuation Identification | Solenoid A, Solenoid B | |
| Actuation Type | Pilot Operated | |
| Actuator Identification | Solenoid ‘B’ at port ‘B’ end of valve | |
| Application | Die casting & foundry, Machine tool, Marine/Offshore, Press, Primary metal, paper, Test equipment & simulation, Turbine control (wind, steam, water) | |
| Body material | Ductile Iron | |
| Build Orientation | Solenoid 'B' at port 'A' end of valve and Solenoid 'A' at port 'B' end of valve | |
| Build Type | No spring detented | |
| Design code | 10 | |
| Diode | None | |
| Electrical connector | None | |
| Feature | Three- or four-way directional controlEasily mountable on industry-standard surfacesThousands of models to suit all applications | |
| Flow rate | 197 l/min | |
| Fluid Cleanliness | 19/17/14 micron | |
| Fluid compatibility | Petroleum oils | |
| Function | Directional Control Valve | |
| Interface | ISO4401-08 | |
| Leakage | Standard | |
| Light | No | |
| Model Code | DG19V-8-9N-10 | |
| Pilot Drain | External | |
| Pilot Supply | Internal | |
| Pressure Rating | 210 bar | |
| Product Height | 6.95 in | |
| Product Length/Depth | 10.44 in | |
| Product Type | Directional Control Valves | |
| Product Volume | 338.846 in³ | |
| Product Weight | 35.5 lb | |
| Product Width | 4.67 in | |
| Reducer Module | No | |
| Seal material | Buna-N | |
| Size | D08 | |
| Special features | None | |
| Spool Center Condition | A Port and Double Offset sensing switch on B Port | |
| Spool Monitor Switch | None | |
| Spring Arrangement | No Spring | |
| Stage | Two Stage | |
| Sub-brand | None | |
| Trade Name | DG19V-8 10 Design | |
| Valve Mount Type | Subplate/manifold mounted | |
| Working temperature - max | 110 °C | |
| Working temperature - min | -40 °C |