6042888-001
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
6042888-001
Product specifications
Characteristic | Value |
|---|---|
| Installation Position | Vertical |
| Main Port Connections | SAE |
| Model Code | PSGP-A1-010-V003-XX-725-2V-XXXX-D-X-X-F-X-W-X-M-P4-X-H/6C/6C/6C/6C/USE DE1 AS AN INVERTER. 230 VAC SINGLE PHASE IN 3 PHASE OUT. |
| Model Series | Green-Pak |
| Product Type | Vertical Packaged Systems |
| Sub-brand | None |
| Trade Name | PSGP Series |