
CVUA-6-PDW-2-M-U-ED-20, CVUA6PDW2MUED20
6042893-004
Model code: CVUA6PDW2MUED20
This product has been discontinued and is no longer available. At this time, there is no direct replacement product.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Directional control on/off valves
6042893-004
Product specifications
Characteristic | Value |
|---|---|
| Brand | Vickers by Danfoss |
| Coil Rating | 240 VAC 50Hz |
| Design Series | 20 Series |
| Electrical Connection | ISO 4400 (Din 43650) connector |
| Flow rate upto GPM | 11.0 |
| Flow rate upto LPM | 40.0 |
| Interface | ISO4401-03 |
| Model Code 1 | CVUA6PDW2MUED20 |
| Pressure rating BAR | 315 |
| Pressure rating PSI | 4500 |
| Product height in | 3.340 |
| Product length in | 4.690 |
| Product length mm | 119.126 |
| Product width in | 1.200 |
| Product width mm | 30.480 |
| Seal Type | Nitrile |
| Valve Type | Directional control valve |