6042893-040
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
6042893-040
Product specifications
Characteristic | Value |
|---|---|
| Actuator Identification | Flag with Standard Build as Per ANSI B93 9 |
| Application | Presses, Plastics Molding Machines, Die Casting Machines, Shears and Balers, Machine Tools and Metal Forming Machinery, Steel Mill Machinery and other Primary Metal Processing Equipment, Mobile Vehicle, and Marine |
| Body material | Cast Iron |
| Coil Rating | 220 Volt AC 50 Hz/240 Volt AC 60 Hz |
| Coil Type | ISO 4400 mounting |
| Design code | 20 |
| Electrical connector | ISO 4400 (Din 43650) Connector |
| Feature | Three- or four-way directional controlEasily mountable on industry-standard surfacesThousands of models to suit all applications |
| Flow rate | 20 l/min |
| Fluid Cleanliness | 19/17/14 micron |
| Fluid compatibility | Petroleum oils |
| Function | Directional Control Valve |
| Leakage | Standard |
| Light | No |
| Model Code | CVUA-6-PDW-2-M-U-OJ-20 |
| Pressure Rating | 315 bar |
| Product Height | 3.34 in |
| Product Length/Depth | 4.94 in |
| Product Type | Directional Control Valves |
| Product Volume | 19.8 in³ |
| Product Weight | 1.9 lb |
| Product Width | 1.2 in |
| Response time | 150 ms |
| Seal material | Buna-N |
| Special features | None |
| Stage | Single Stage |
| Sub-brand | None |
| Trade Name | CVUA-6 20 Design |
| Working temperature - max | 70 °C |
| Working temperature - min | -20 °C |