6043104-001
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
6043104-001
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Air-Bleed Valve | Not required | |
| Breather | MBR120 H2O-Gate | |
| Cooler | Passive Case Air/oil rear-mount (3GPM max flow) | |
| Displacement | 10 gal/min | |
| Feature | Pressure Up to 275 bar (4,000 psi)Flow Up to 91 gpmReservoir size 10-250 gal | |
| Frequency | 60 Hz | |
| Hydraulic Pump Type | Piston | |
| Installation Position | Horizontal | |
| Level/Temperature Switch | Level/Temperature Switch | |
| Main Port Connections | SAE | |
| Manifold Stations | Single station manifold | |
| Model Code | PSSLA1030M020XX742XXXXXX C4WFXWTLP1XX/M1/ | |
| Model Series | System-Center | |
| Motor Power | 7.5 HP | |
| Oil Tank | 30 gal | |
| Packaged Weight | 685 lb | |
| Paint | Blue | |
| Phase | 3-Phase | |
| Pressure - max | 3000 Psi | |
| Pressure Filter | No | |
| Pressure Gauge | 0-2000 PSI | |
| Product material | Cast Iron | |
| Product Type | Horizontal Packaged Systems | |
| Product Weight | 640 lb | |
| Pump Control Type | Standard control | |
| Return Filter | 120 gal/min | |
| Special features | Not Required | |
| Sub-brand | None | |
| Trade Name | PSSL Series | |
| Valve Size | DO5 | |
| Voltage | 230 V | |
| Winding Type | Standard |