6043120-001
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
6043120-001
Product specifications
Characteristic | Value |
|---|---|
| Application | Civil Projects, Primary Metals, Metal Forming, Automotive, Pulp and Paper, Wind-power, Entertainment, Food and Beverage |
| Feature | Pressure Up to 275 bar (4,000 psi)Flow Up to 91 gpmMaterial Aluminum or Ductile Iron |
| Frequency | 60 Hz |
| Hydraulic Pump Type | Vane |
| Main Port Connections | SAE |
| Manifold Stations | Four station parallel manifold |
| Model Code | PSMAA1XLP4XB/2C/2C/M1/M1/1805 |
| Model Series | Manifold Assembly |
| Paint | Custom |
| Pressure - max | 3000 Psi |
| Product material | Cast Iron |
| Product Type | Manifold Assemblies Packaged Systems |
| Special features | Not Required |
| Sub-brand | None |
| Trade Name | PSMA Series |
| Valve Size | DO5 |
| Voltage | 120 V |