6043137-001
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
6043137-001
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Air-Bleed Valve | Not required | |
| Cooler | Not Required | |
| Displacement | 1.5 gal/min | |
| Frequency | 60 Hz | |
| Hydraulic Pump Type | Vane | |
| Installation Position | Vertical | |
| Level/Temperature Switch | Not Required | |
| Main Port Connections | SAE | |
| Model Code | PSSPA1003V003XX725XXXXXXE2XFXFXMP1XX/M1/ | |
| Model Series | System-Pak | |
| Oil Tank | 3 gal | |
| Paint | Primer Grey | |
| Phase | 3-Phase | |
| Pressure - max | 2500 Psi | |
| Product Type | Vertical Packaged Systems | |
| Special features | Not Required | |
| Sub-brand | None | |
| Trade Name | PSSP Series | |
| Valve Size | DO3 |