VVPH1-20-S-RRM-30-C-H-10
6043188-001
Tools6043188-001 Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Product height in | 9.000 |
| Product height mm | 228.600 |
| Product length in | 10.150 |
| Product length mm | 257.810 |
| Product width in | 5.750 |
| Product width mm | 146.050 |