VVPH1-25-S-RRM-30-C-H-10
6043191-001
Tools6043191-001 Product specifications
Characteristic | Value | Description |
|---|
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| Product height in | | 9.000 |
| Product height mm | | 228.600 |
| Product length in | | 10.150 |
| Product length mm | | 257.810 |
| Product width in | | 5.750 |
| Product width mm | | 146.050 |