VVPH1-32-S-RRM-30-C-H-10
6043192-001
Tools6043192-001 Product specifications
Characteristic | Value | Description |
|---|
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| Product height in | | 11.830 |
| Product height mm | | 300.482 |
| Product length in | | 11.450 |
| Product length mm | | 290.830 |
| Product width in | | 8.230 |
| Product width mm | | 209.042 |