VVSL1-20-S-RRM-30-CAW-10
6043195-001
Tools6043195-001 Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Product height in | 10.910 |
| Product height mm | 277.114 |
| Product length in | 8.150 |
| Product length mm | 207.010 |
| Product width in | 5.750 |
| Product width mm | 146.050 |