6043200-001
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
6043200-001
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Air-Bleed Valve | Not required | |
| Breather | MBR120 H2O-Gate | |
| Circuit | Open Loop | |
| Containment Tray | Yes | |
| Cooler | Passive Case Air/oil rear-mount with by-pass (3GPM max flow) | |
| Displacement | 10 gal/min | |
| Feature | Pressure Up to 207 bar (3,000 psi)Flow Up to 31 gpmReservoir size Up to 60 gal | |
| Frequency | 50 Hz | |
| Hydraulic Pump Type | Piston | |
| Installation Position | Vertical | |
| Level/Temperature Switch | Not Required | |
| Main Port Connections | SAE | |
| Manifold Stations | Two station parallel manifold | |
| Model Code | PSPPA1030P020XX752XXXXJXD5ZFXWTMP2XH/6CC1F1/M1/ | |
| Model Series | Pak-Plus | |
| Motor Power | 10 HP | |
| Oil Tank | 30 gal | |
| Paint | Blue | |
| Phase | 3-Phase | |
| Pressure - max | 3000 Psi | |
| Pressure Filter | Yes | |
| Pressure Gauge | 0-3000 PSI | |
| Product material | Cast Iron | |
| Product Type | Vertical Packaged Systems | |
| Pump Control Type | Standard control | |
| Return Filter | 60 gal/min | |
| Special features | Not Required | |
| Sub-brand | None | |
| Trade Name | PSPP Series | |
| Valve Size | DO3 | |
| Voltage | 230 V | |
| Winding Type | Standard |