ADAPTER FEEDBACK SENSOR
6043326-001
Product specifications
Characteristic | Value | Description |
|---|
| Brand | DANFOSS | Danfoss |
| Product height in | | 1.200 |
| Product height mm | | 30.480 |
| Product length in | | 0.438 |
| Product length mm | | 11.125 |
| Product width in | | 2.300 |
| Product width mm | | 58.420 |