SHAFT FEEDBACK SENSOR
6043348-001
Tools6043348-001 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 0.236 |
| Product height mm | 5.994 |
| Product length in | 1.130 |
| Product length mm | 28.702 |
| Product width in | 0.157 |
| Product width mm | 3.988 |