6043367-001
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
6043367-001
Product specifications
Characteristic | Value |
|---|---|
| Air-Bleed Valve | Not required |
| Breather | MBR120 H2O-Gate |
| Containment Tray | No |
| Cooler | Not Required |
| Displacement | 26 gal/min |
| Feature | Pressure Up to 275 bar (4,000 psi)Flow Up to 91 gpmReservoir size 10-250 gal |
| Frequency | 60 Hz |
| Hydraulic Pump Type | Vane |
| Installation Position | Horizontal |
| Level/Temperature Switch | Not Required |
| Main Port Connections | SAE |
| Manifold Stations | Two station parallel manifold |
| Model Code | PSSCA1060V055XX782XXXXJX D4XFXWXJP2XX/M1/M1/ |
| Model Series | System-Center |
| Motor Power | 25 HP |
| Oil Tank | 60 gal |
| Paint | Blue |
| Phase | 3-Phase |
| Pressure - max | 2500 Psi |
| Pressure Filter | Yes |
| Pressure Gauge | 0-3000 PSI |
| Product material | Cast Iron |
| Product Type | Horizontal Packaged Systems |
| Pump Control Type | Standard control |
| Return Filter | 60 gal/min |
| Special features | 1 Spare 1" NPT coupling w/downline on reservoir cover |
| Sub-brand | None |
| Trade Name | PSSC Series |
| Valve Size | DO8 |
| Voltage | 230 V |
| Winding Type | Standard |