6043410-001
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
6043410-001
Product specifications
Characteristic | Value |
|---|---|
| Air-Bleed Valve | ABS-12-10 |
| Breather | MBR120 H2O-Gate |
| Cooler | Passive Case Air/oil rear-mount (3GPM max flow) |
| Displacement | 10 gal/min |
| Feature | Pressure Up to 275 bar (4,000 psi)Flow Up to 91 gpmReservoir size 10-250 gal |
| Frequency | 60 Hz |
| Hydraulic Pump Type | Piston |
| Installation Position | Horizontal |
| Level/Temperature Switch | Level/Temperature Switch |
| Main Port Connections | SAE |
| Manifold Stations | Four station parallel manifold |
| Model Code | PSSCA1030P020XX301XX1788 E2WCAWTMP41H/6C-C1-F1-P2/6C-C1-F1-P2/6C-C1-F1-P2/M1/ |
| Model Series | System-Center |
| Motor Power | 40 HP |
| Oil Tank | 30 gal |
| Paint | Custom |
| Phase | 3-Phase |
| Pressure - max | 3000 Psi |
| Pressure Filter | Yes |
| Pressure Gauge | 0-5000 PSI |
| Product material | Cast Iron |
| Product Type | Horizontal Packaged Systems |
| Pump Control Type | Standard control |
| Return Filter | 25 gal/min |
| Special features | Not Required |
| Sub-brand | None |
| Trade Name | PSSC Series |
| Valve Size | DO3 |
| Voltage | 230 V |
| Winding Type | Standard |