Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Package contents | Sensor |
| Product height in | 1.200 |
| Product height mm | 30.480 |
| Product length in | 0.438 |
| Product length mm | 11.125 |
| Product material | Carbon steel |
| Product width in | 2.300 |
| Product width mm | 58.420 |