6043888-001
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
6043888-001
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Air-Bleed Valve | ABS-12-10 | |
| Breather | MBR120 H2O-Gate | |
| Circuit | Open Loop | |
| Containment Tray | Yes | |
| Cooler | Not Required | |
| Displacement | 2.2 gal/min | |
| Feature | Pressure Up to 207 bar (3,000 psi)Flow Up to 31 gpmReservoir size Up to 60 gal | |
| Frequency | 60 Hz | |
| Hydraulic Pump Type | Vane | |
| Installation Position | Vertical | |
| Level/Temperature Switch | Not Required | |
| Main Port Connections | SAE | |
| Manifold Stations | Two station parallel manifold | |
| Model Code | PSLPA1010G005XX730XXXXJX E4XFXWXMP21B/2C-F1-R3/2A/ | |
| Model Series | Profile-Pak | |
| Motor Power | 5 HP | |
| Oil Tank | 10 gal | |
| Paint | Blue | |
| Phase | 3-Phase | |
| Pressure - max | 3000 Psi | |
| Pressure Filter | Yes | |
| Pressure Gauge | 0-5000 PSI | |
| Product material | Cast Iron | |
| Product Type | Vertical Packaged Systems | |
| Pump Control Type | Standard control | |
| Return Filter | 60 gal/min | |
| Special features | 1 Spare 1" NPT coupling w/downline on reservoir cover | |
| Sub-brand | None | |
| Trade Name | PSLP Series | |
| Valve Size | DO5 | |
| Voltage | 230 V | |
| Winding Type | Standard |