6043917-001
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
6043917-001
Product specifications
Characteristic | Value |
|---|---|
| Feature | Available in a variety of sizes and configurations |
| Main Port Connections | SAE |
| Packaged Weight | 1292 lb |
| Product Type | HPU Accessory |
| Product Weight | 1250 lb |
| Sub-brand | None |
| Trade Name | None |