6043920-001
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
6043920-001
Product specifications
Characteristic | Value |
|---|---|
| Feature | Pressure Up to 207 bar (3,000 psi)Flow Up to 31 gpmReservoir size Up to 60 gal |
| Main Port Connections | SAE |
| Model Series | Pak-Plus |
| Packaged Weight | 1290 lb |
| Product Type | Vertical Packaged Systems |
| Product Weight | 1250 lb |
| Sub-brand | None |
| Trade Name | PSSP Series |