6044118-001
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
6044118-001
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Air-Bleed Valve | Not required | |
| Breather | MBR120 H2O-Gate | |
| Cooler | Not Required | |
| Displacement | 17 gal/min | |
| Feature | Pressure Up to 275 bar (4,000 psi)Flow Up to 91 gpmReservoir size 10-250 gal | |
| Frequency | 60 Hz | |
| Hydraulic Pump Type | Vane | |
| Installation Position | Horizontal | |
| Level/Temperature Switch | Not Required | |
| Main Port Connections | SAE | |
| Manifold Stations | Two station parallel manifold | |
| Model Code | PSSCA1040V037UC782XX1154 D4XFXWXLP2XB/2A-C4/2A-C4/ | |
| Model Series | System-Center | |
| Motor Power | 25 HP | |
| Oil Tank | 40 gal | |
| Paint | Blue | |
| Phase | 3-Phase | |
| Pressure - max | 2500 Psi | |
| Pressure Filter | Yes | |
| Pressure Gauge | 0-3000 PSI | |
| Product material | Cast Iron | |
| Product Type | Horizontal Packaged Systems | |
| Pump Control Type | Pump unloading w/pressure line check valve | |
| Return Filter | 60 gal/min | |
| Special features | Not Required | |
| Sub-brand | None | |
| Trade Name | PSSC Series | |
| Valve Size | DO5 | |
| Voltage | 230 V | |
| Winding Type | Standard |